SH-series: SU-222
0.8 cu. ft. (12x10x12 in.)
-20 to 180°C
Cooling rate is 2°C/m.
Air-cooled
SH-series: SU-242
0.8 cu. ft. (12x10x12 in.)
-40 to 150°C
Cooling rate is 1.2°C/m.
Air-cooled
SH-series: SU-262
0.8 cu. ft. (12x10x12 in.)
-60 to 150°C
Cooling rate is 1.2°C/m.
Air-cooled
SH-series: SH-222
0.8 cu. ft. (12x10x12 in.)
-20 to 150°C, with humidity
Cooling rate is 2°C/m.
Air-cooled
SH-series: SU-642
2.2 cu. ft. (15.7x15.7x15.7 in.)
-40 to 150°C
Cooling rate is 1°C/m.
Air-cooled
SH-series: SH-242
0.8 cu. ft. (12x10x12 in.)
-40 to 150°C, with humidity
Cooling rate is 1.2°C/m.
Air-cooled
SH-series: SH-262
0.8 cu. ft. (12x10x12 in.)
-60 to 150°C, with humidity
Cooling rate is 1.2°C/m.
Air-cooled
SH-series: SU-662
2.2 cu. ft. (15.7x15.7x15.7 in.)
-60 to 150°C
Cooling rate is 0.8°C/m.
Air-cooled
SH-series: SH-642
2.2 cu. ft. (15.7x15.7x15.7 in.)
-40 to 150°C, with humidity
Cooling rate is 1°C/m.
Air-cooled
SH-series: SH-662
2.2 cu. ft. (15.7x15.7x15.7 in.)
-60 to 150°C, with humidity
Cooling rate is 0.8°C/m.
Air-cooled
Extreme Thermal Cycle: EXT2.0
12 cu. ft. (27x27x29 in.)
-100 to 200°C
Cooling rate is 70°C/m.
LN2-cooled
Extreme Thermal Cycle: EXT2.5
32 cu. ft. (35x35x46 in.)
-100 to 200 or 250°C
Cooling rate is 70°C/m.
LN2-cooled